5.26.18.2 Fanout messages
Use the control slider in the Messages area to control the warning level. Use the control slider to specify the fanout limit that the Compile step checks against. Setting the control slider to '0' informs the system to use the system defaults. Any non-zero value replaces the system default value for the fanout limit with the user-specified value.
Typically, this value range is 1 to 24.
This does not adjust the fanout of the design and it has no effect on the netlist. This only adjusts the warning level by controlling what level of fanout checking you want to be warned about during Compile. Changing this fanout limit option does not invalidate the Compile design state.