7.4.2 Adding Power and Ground
To add power or ground signals in the schematic, use the Actel VCC or GND symbols. You can also label the nets as VDD or GND.
To add power or ground signals in the schematic, use the Actel VCC or GND symbols. You can also label the nets as VDD or GND.
Rev: A