7.4.8 Adding SmartGen Cores
The SmartGen Core Builder can automatically generate symbols that you can add to your schematic. The following steps describe the procedure.
- Invoke SmartGen.
- Select the family, core type, and core options.
- Generate your core as a Innoveda symbol. Make sure that you specify Innoveda as the Netlist/ CAE Formats in the Generate dialog box.
- Add the core as a component in the schematic. For information about adding components to a schematic, see the Innoveda documentation .
For more information about using SmartGen, see the SmartGen online help.