13.16.2.1 Promoting ports to top level

To automatically promote a port to top level, select the port, right-click, and choose Promote To Top Level. This automatically creates top-level ports of that name and connects the selected ports to them. If a port name already exists, a choice is given to either connect to the existing ports or to create a new port with a name <port name>_<i> where i = 1…n.

Bus slices cannot be automatically promoted to top level. You must create a top level port of the bus slice width and then manually connect the bus slice to the newly created top level port.