9.17.2 DC Characteristics for FlashPro® Lite
| Description | Symbol | Min | Max | Unit |
|---|---|---|---|---|
Input low voltage, TDO | VIL | -0.5 | 0.7 | V |
Input high voltage, TDO | VIH | 1.7 | 5.0 | V |
Input current, TDO | IIL, IIH | -10 | +10 | uA |
Input capacitance, TDO | 40 | pF | ||
Input voltage, VDD, operating (see note) | +2.3 | +3.5 | V | |
Input voltage, VDD, power off | -1.0 | +1.0 | V | |
Input current, VDD | IVDD | 500 | mA | |
Output voltage, VPP, operating | VPP | +15.9 | +16.5 | V |
Output voltage, VPN, operating | VPN | -13.8 | -13.4 | V |
Output current, IPP | IPP | 0 | 35 | mA |
Output current, IPN | IPN | 0 | -15 | mA |
Output low voltage, TCK, TMS, TDI, 100uA load | VOL | 0.0 | 0.2 | V |
Output low voltage, TCK, TMS, TDI, 1mA load | VOL | 0.0 | 0.5 | V |
Output low voltage, TCK, TMS, TDI, 2mA load | VOL | 0.0 | 0.8 | V |
Output high voltage, TCK, TMS, TDI, 100uA load | VOH | 2.1 | 2.5 | V |
Output high voltage, TCK, TMS, TDI, 1mA load | VOH | 1.9 | 2.5 | V |
Output high voltage, TCK, TMS, TDI, 2mA load | VOH | 1.6 | 2.5 | V |
Output current, TCK, TMS, TDI, nTRST | IOL, IOH | -2 | +2 | mA |