9.17.3 DC Characteristics for FlashPro®
| Description | Symbol | Min | Max | Unit |
|---|---|---|---|---|
Input low voltage, TDO | VIL | -0.5 | 0.30 * VDDP | V |
Input high voltage, TDO | VIH | 0.70 * VDDP | 5.5 | V |
Input current, TDO | IIL, IIH | -10 | +10 | uA |
Input voltage, VDDP, VDDL | 0 | 5.25 | V | |
Input voltage, VPP | 0 | 21.0 | V | |
Input voltage, VPN | -21.0 | V | ||
Input current, VDDP, VDDL, VPN, VP | IVCC | 5.0 | mA | |
Output voltage range, VDDP | VDDP | 1.5 | 3.3 | V |
Output voltage range, VPP | VPP | 15.0 | 18.0 | V |
Output voltage range, VPN | VPN | -16.0 | -12.0 | V |
Output voltage resolution / Acccuracy | 100 / ±50 | mV | ||
Output current, IDDP | IDDP | -1351 | +135 | mA |
Output current, IDDL | IDDL | -1351 | +135 | mA |
Output current, IPP | IPP | -27011 | +270 | mA |
Output current, IPN | IPN | -270 | +2701 | mA |
Output low voltage, TCK, TMS, TDI, OUT0, nTRST | VOL | 0.0 | 0.4 | V |
Output high voltage, TCK, TMS, TDI, OUT0, nTRST | VOH | 0.85 * VDDP + 0.3 | VDDP | V |
| Description | Symbol | Min | Max | Unit |
Output current, TCK, TMS, TDI, OUT0, nTRST | IOL, IOH | -12 | +12 | mA |
* - If you want to power-up the device from the board power supply, clear the checkboxes for VDDL and VDDP. VPP and VPN are required during programming only and are supplied by the FlashPro programmer.