22.16.2 Generate Reports
The timing report enables you to quickly determine if any timing problems exist in your design. The timing report lists the following information:
- Delay from input I/O to output I/O (longest or shortest, depending on your Preferences).
- Delay from input I/O to internal registers (longest or shortest, depending on your Preferences).
- Delay from internal registers to output I/O (longest or shortest).
- Delays for each clock network (longest or shortest).
- Delays for interaction between clocks networks (longest or shortest).
To generate a timing report:
- From the Tools menu, choose Report Paths. The Timing Report dialog appears. The External Setup-Hold Timing check box and the Slack Threshold text box are explained in the Timer Report dialog box section.
- Click Options to specify more settings for your report. This displays the Preferences dialog box.
- Verify your timing analysis preferences. Timer uses these preferences to generate
your report.
- Maximum List Size:
- Longest/Shortest Path(s) - Defines the number of paths to display in the report (default 1)
- Expanded Path(s) in List - Defines the number of expanded paths to display in the report (default is 15).
- Sort By:
- Actual - Sort paths by actual delays.
- Slack - Sort paths by slack delays.
This option is available only if you have entered timing constraints.
- Case:Specifies your operating conditions, Best (0 degrees centigrade), Typical (25 degrees centigrade), and Worst (70 degrees centigrade).
- Break Path at Register: The default timing paths break at all clock, gate, clear, and preset pins. Clear the check oxes in Break Path at Register to generate a timing report that displays paths that pass through (and do not “break”) at all Clock, Clear, Gate, and Present pins.
- Maximum List Size:
Once you are satisfied with your selections, click OK in the Preferences dialog box and then click OK in the Timing Report dialog box. The timing report is displayed in a separate widow.