5.26.6.2 Changing Die Revisions
If you change the die from one technology to another, all information except timing is preserved. An example is changing an A1020A (1.2m) to an A1020B (1.0m) while keeping the package the same.
If you change the die from one technology to another, all information except timing is preserved. An example is changing an A1020A (1.2m) to an A1020B (1.0m) while keeping the package the same.
Rev: A