20.3.8 Specifying Individual Pin Probabilities
The Probabilities tab enables you to specify the default output probability value for memory blocks, and tristate and bidirectional I/Os. In addition, you can increase the accuracy of the power estimation by annotating the probability of specific pins.
To specify or change the probability for one or multiple pins:
- Locate the pin(s) in the Probabilities tab. You can use filters to facilitate this search.
- Select the pin(s) and press the Set probabilities for selected pins button.
- Enter a new probability value and press OK.
To reset the probability for one or multiple pins:
- Locate the pin(s) in the Probabilities tab. You can use filters to facilitate this search.
- Select the pin(s) and press the Reset Probabilities for selected pins button. This will reset the probability value.