13.32.14 Sample Tcl Script - Designer
The following script creates a new design named prepi for the SX-A family:
#Set up a new design
new_design -name “prepi” -family “SXA” #set device name, package name
set_device -die "A54SX32A" -package "176 TQFP" #set device speed and operating conditions
set_device -speed "-1" -temprange "com" -voltrange "com" #import netlist and pin files
import -format "edif" -netlist_naming "Generic" \
-edif_flavor "GENERIC" {prepi.edn} import -format "pin" {prepi.pin} compile
#layout standard mode layout -incremental "OFF" #extract sdf file
export -format "sdf" {prepi.sdf} save_design {prepi.adb} close_design
Note: The comment delimiter, which is the pound sign (#), must be the first non-space
character on a line or the first character following a semicolon (in Tcl, commands are
separated by new lines or semicolons).