3.4.3.1.1.2 CHCR – Channel
Filter Configuration Register
This register must be
modified only if the channel filter is disabled (RDPR.PRFLT = 1). Modifying the settings
during operation may lead to unstable operation.| Name: | CHCR |
| Offset: | 0x0A9 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | BWM[3:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
Reserved for future use, read
as ‘0’.
Bit 6 – Reserved Bit
Reserved for future use, read
as ‘0’.
Bit 5 – Reserved Bit
Reserved for future use, read
as ‘0’.
Bit 4 – Reserved Bit
Reserved for future use, read
as ‘0’.
Bits 3:0 – BWM[3:0] Bandwidth
mode
Adapts the filter frequency
transfer function to the application. The required setting for each supported
bandwidth is found in Table 3-10.