2.12.14 sEEPromDebouncing eepDebounce

The sEEPromDebouncing eepDebounce variable contains the register setting for debouncing.

DBCR

The DBCR variable is a copy of the debounce control register (DBCR) and contains the control settings of the port debouncing. See Port Debounce Initialization for a functional description, and I/O Ports for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0263

DBCR

—————

DBTMS

DBCS

DBMD

Bits 7..3: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 2: DBTMS – Debounce Timer Mask Select

Bit 1: DBCS – Debounce Clock Select

Bit 0: DBMD – Debounce Mode

DBTC

The DBTC variable is a copy of the debounce timer compare register (DBTC) and contains the control settings of the debounce timer. See Port Debounce Initialization for a functional description, and I/O Ports for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0264

DBTC

DBTC[7:0]

Bits 7..0: DBTC[7:0] – Debounce Timer Compare

DBENB, DBENC

The DBENB/C variables are a copy of the debounce enable registers for port B/C (DBENB/C) and contain the debouncing enable configuration of port B and port C. See Port Debounce Initialization for a functional description, and I/O Ports for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0265

DBENB

DBENB[7:0]

0x0266

DBENC

DBENC[7:0]

Bits 7..0: DBENB[7:0] – Debounce Enable Port B

Bits 7..0: DBENC[7:0] – Debounce Enable Port C