2.12.13 sEEPromDebug eepDebug
The sEEPromDebug eepDebug variable contains the register setting for debugging support.
DBGSW
The DBGSW variable is a copy of the debug support switch register (DBGSW) and contains the control settings of the debug support switch. Please contact your Microchip support team before using this feature.
|
Address |
Name |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
|
0x0262 |
DBGSW |
DBGSE |
CPBF |
CPBFOS[1:0] |
DBGGS[3:0] | ||||
Bit 7: DBGSE – Debugging Support Switch Enable
0 = Debugging support disabled
1 = Debugging support enabled
Bit 6: CPBF – CPU Busy Flag
0 = CPU busy flag disabled
1 = CPU busy flag enabled
Bits 5..4: CPBFOS – CPU Busy Flag Output Select
0 = No output port selected
1 = PB0
2 = PB4
3 = PC1
Bit 3..0: DBGGS[3:0] – Debugging Support Group Select