2.12.1 EEPROM Version Section
The version section contains internal settings of the Configuration Tool.
|
Address |
Name |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
|
0x0000 |
vers0 |
vers0[7:0] | |||||||
|
0x0001 |
vers1 |
vers1[7:0] | |||||||
|
0x0002 |
vers2 |
vers2[7:0] | |||||||
|
0x0003 |
XFREQ0 |
XFREQ0[7:0] | |||||||
|
0x0004 |
XFREQ1 |
XFREQ1[7:0] | |||||||
|
0x0005 |
XFREQ2 |
XFREQ2[7:0] | |||||||
|
0x0006 |
XFREQ3 |
XFREQ3[7:0] | |||||||
|
0x0007 |
checksum |
checksum[7:0] | |||||||
vers[2:0] – Configuration Tool Version
- vers[2:0] stores the version of the configuration tool that was used to generate the EEPROM settings.
XFREQ[3:0] – XTO Frequency
- XFREQ[3:0] stores the XTO frequency that was configured in the configuration tool.
checksum – EEPROM Content Checksum
- The checksum is used by the configuration tool to detect inconsistencies in the EEPROM configuration.