2.12.5 sEEPromTrxCalib eepTrxCal

The sEEPromTrxCalib eepTrxCal variable contains the settings for the transceiver calibration.

calConf1

The calConf1 variable sets the calibration options during system self-check and calibration. See System Self-Check and Calibration for a functional description.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x001C calConf1 —EN_TEMP_MEAS EN_SRCCAL EN_FRCCAL ———EN_REGREFRESH

Bit 7: Reserved Bit

This bit is reserved for future use and must be set to ‘0’.

Bit 6: EN_TEMP_MEAS – Enable Temperature Measurement

0 = Temperature measurement disabled

1 = Temperature measurement enabled

Bit 5: EN_SRCCAL – Enable SRC Calibration

0 = Polling cycle/SRC calibration disabled

1 = Polling cycle/SRC calibration enabled

Bit 4: EN_FRCCAL – Enable FRC Calibration

0 = FRC calibration disabled

1 = FRC calibration enabled

Bits 3..1: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 0: EN_REGREFRESH – Enable Register Refresh

0 = Register refreshing disabled

1 = Register refreshing enabled

calConf2

The calConf2 variable is used to calibrate the length of the polling cycle to the crystal oscillator frequency.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x001D

calConf2

SRC[7:0]

Bits 7..0: SRC[7:0] – SRC Calibration Variable

The value SRCCAL_VAR depends on the applied crystal and must be calculated by the customer.
SRCCAL_VAL⁢  =  [4⁢ × (fXTO2/fSRC_No⁢minal)]⁢ − 256......(3)

SRC7

SRC6

SRC5

SRC4

SRC3

SRC2

SRC1

SRC0

Function

0

0

0

0

0

0

0

0

SRCCAL_VAR = 0

0

0

0

0

0

0

0

1

SRCCAL_VAR = 1

...

...

...

...

...

...

...

...

...

0

1

1

1

1

1

0

1

SRCCAL_VAR = 125

(valid for fXTO = 23.8MHz)

...

...

...

...

...

...

...

...

...

1

0

0

0

0

1

0

1

SRCCAL_VAR = 133

(valid for fXTO = 24.305MHz)

...

...

...

...

...

...

...

...

...

1

0

1

0

0

0

1

1

SRCCAL_VAR = 163

(valid for fXTO = 26.2MHz)

...

...

...

...

...

...

...

...

...

selfChk

The selfChk variable defines the execution period of the self-check function. See PollingMode for a functional description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x001E

selfChk

SC[7:0]

Bits 7..0: SC[7:0] – Self-check period 0: No self check

1: Self check every 1 * 16 polling cycles

...

255: Self check every 255 * 16 polling cycles

tempCal

The tempCal setting contains a 23-byte table for the XTAL temperature deviation. See RF Calibration for a functional description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x001F

tempCal[0]

tempCal_0[7:0]

...

......

0x0035

tempCal[22]

tempCal_0[7:0]

The temperature-dependent LO fractional frequency offset (FFRQoffset) caused by the temperature drift of the XTAL is compensated as follows:

The frequency deviation vis-à-vis the crystal temperature must be stored in the EEPROM. There are 23 bytes reserved in the variable tempCal[0:22] for this purpose. This results in a temperature value grid of 8 Kelvin, where tempCal[0] corresponds to -48°C and tempCal[22] to 128°C. Each tempCal byte contains the frequency deviation of the crystal for the defined temperature in ppm in two’s complement representation. The possible compensation range is thus, -128 ppm to +127 ppm for each temperature value.