2.12.8 sEEPromEventConfig eepEventConf

The sEEPromEventConfig eepEventConf variable contains the configuration of the events. See Event Handling for a functional description.

pinEventConf

The pinEventConf variable contains the configuration masks for the wake-up events.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0094

pinEventConf

PWRON

—

NPWRON6

NPWRON5

NPWRON4

NPWRON3

NPWRON2

NPWRON1

Bit 7: PWRON – Event Mask for pin 26/PWRON

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 26 (PWRON)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 26 (PWRON)

Bit 6: Reserved Bits

This bit is reserved for future use and must be set to ‘0’.

Bit 5: NPWRON6 – Event Mask for Pin 29/NPWRON6

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 29 (NPWRON6)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 29 (NPWRON6)

Bit 4: NPWRON5 – Event Mask for Pin 19/NPWRON5

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 19 (NPWRON5)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 19 (NPWRON5)

Bit 3: NPWRON4 – Event Mask for Pin 18/NPWRON4

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 18 (NPWRON4)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 18 (NPWRON4)

Bit 2: NPWRON3 – Event Mask for Pin 17/NPWRON3

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 17 (NPWRON3)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 17 (NPWRON3)

Bit 1: NPWRON2 – Event Mask for Pin16/NPWRON2

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 16 (NPWRON2)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 16 (NPWRON2)

Bit 0: NPWRON1 – Event Mask for Pin 15/NPWRON1

0 = Pin 28/EVENT is NOT set upon a wake check or pin change on pin 15 (NPWRON1)

1 = Pin 28/EVENT is set upon a wake check or pin change on pin 15 (NPWRON1)

sysEventConf

The sysEventConf variable contains the configuration masks for the system events and configuration settings for the RX_ACTIVE and EVENT pins.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0095

sysEventConf

SYS_ERR

—

SYS_RDY

AVCCLOW

LOWBATT

RX_ACTIVE_EN

RX_ACTIVE_POL

IRQ_POL

Bit 7: SYS_ERR – Event Mask for System Error

0 = Pin 28/EVENT is NOT set upon detection of a system error

1 = Pin 28/EVENT is set upon detection of a system error

Bit 6: Reserved Bits

This bit is reserved for future use and must be set to ‘0’.

Bit 5: SYS_RDY – Event Mask for System Ready

0 = Pin 28/EVENT is NOT set after system initialization finishes

1 = Pin 28/EVENT is set after system initialization finishes

Bit 4: AVCCLOW – Event Mask for AVCC Low

0 = Pin 28/EVENT is NOT set if an AVCCLOW interrupt occurs

1 = Pin 28/EVENT is set if an AVCCLOW interrupt occurs

Bit 3: LOWBATT – Event Mask for Low Battery

0 = Pin 28/EVENT is NOT set if a LOWBATT interrupt occurs

1 = Pin 28/EVENT is set if a LOWBATT interrupt occurs

Bit 2: RX_ACTIVE_EN – Enable Rx Active signal on pin 29/RX_ACTIVE

0 = The receiver activity is not indicated on pin 29/RX_ACTIVE

1 = The pin 29/RX_ACTIVE is set when the receive path is running and released when the receiver is inactive

Bit 1: RX_ACTIVE_POL – Pin 29/RX_ACTIVE Polarity

0 = Pin 29/RX_ACTIVE is LOW during an active receive path and HIGH during an inactive receive path

1 = Pin 29/RX_ACTIVE is HIGH during an active receive path and LOW during an inactive receive path

Bit 0: IRQ_POL – Pin 28/EVENT Polarity

0 = Pin 28/EVENT is set LOW to indicate an event

1 = PIn 28/EVENT is set HIGH to indicate an event

cmdRdyConf

The cmdRdyConf variable contains the configuration masks for the command ready (CMD_RDY) event.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0096

cmdRdyConf

ANT_TUNE

TEMP_MEAS

SRC_CAL

FRC_CAL

VCO_CAL

RF_CAL

SELFCHECK

TX

Bit 7: ANT_TUNE – CMD_RDY Event Mask for Antenna Tuning

0 = Pin 28/EVENT is NOT set after the antenna tuning process finishes

1 = Pin 28/EVENT is set after the antenna tuning process finishes

Bit 6: TEMP_MEAS – CMD_RDY Event Mask for Temperature Measurement

0 = Pin 28/EVENT is NOT set after the temperature measurement process finishes

1 = Pin 28/EVENT is set after the temperature measurement process finishes

Bit 5: SRC_CAL – CMD_RDY Event Mask for Polling Cycle/SRC Calibration

0 = Pin 28/EVENT is NOT set after the polling cycle/SRC calibration process finishes

1 = Pin 28/EVENT is set after the polling cycle/SRC calibration process finishes

Bit 4: FRC_CAL – CMD_RDY Event Mask for FRC Calibration

0 = Pin 28/EVENT is NOT set after the FRC calibration process finishes

1 = Pin 28/EVENT is set after the FRC calibration process finishes

Bit 3: VCO_CAL – CMD_RDY Event Mask for VCO Tuning

0 = Pin 28/EVENT is NOT set after the VCO tuning process finishes

1 = Pin 28/EVENT is set after the VCO tuning process finishes

Bit 2: RF_CAL – CMD_RDY Event Mask for RF Calibration

0 = Pin 28/EVENT is NOT set after the RF calibration process finishes

1 = Pin 28/EVENT is set after the RF calibration process finishes

Bit 1: SELFCHECK – CMD_RDY Event Mask for System Self Check and Calibration

0 = Pin 28/EVENT is NOT set after the system self check and calibration process finishes

1 = Pin 28/EVENT is set after the self check and calibration process finishes

Bit 0: TX – CMD_RDY Event Mask for TX Ready

0 = Pin 28/EVENT is NOT set when the transmitter is ready to send data

1 = Pin 28/EVENT is set when the transmitter is ready to send data