2.12.7 EEPromWDTimer eepWdtConf

The sEEPromWDTimer eepWdtConf variable contains the setting for the watchdog timer configuration.

confT0CR

The confT0CR variable is a copy of the timer0 control register (T0CR). The variable is copied to the hardware register during system initialization but not further supported by the firmware. See Timer0 – Watchdog/Interval Timer for a hardware description.

AddressNameBit 7Bit 6Bit 5Bit 4Bit 3Bit 2Bit 1Bit 0
0x0091confT0CR———T0PRT0IET0PS[2:0]

Bits 7..5: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 4: T0PR – Timer0 Prescaler Reset

Bit 3: T0IE – Timer0 Interrupt Enable

Bits 2..0: T0PS[2:0] – Timer0 Prescaler Selection

confT0IFR

The confT0IFR variable is a copy of the timer0 interrupt flag register (T0IFR). The variable is copied to the hardware register during system initialization but not further supported by the firmware. See Timer0 – Watchdog/Interval Timer for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0092

confT0IFR

———————

T0F

Bits 7..1: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 0: T0F – Timer0 Flag

confWDTCR

The confWDTCR variable is a copy of the watchdog timer control register (WDTCR). See Watchdog Configuration for a functional description, and Timer0 – Watchdog/Interval Timer for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0093

confWDTCR

———

WDCE

WDE

WDPS[2:0]

Bits 7..5: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 4: WDCE – Watchdog Change Enable

This bit is controlled by the firmware and must be set to ‘0’.

Bit 3: WDE – Watchdog Enable

0 = Watchdog timer disabled

1 = Watchdog timer enabled

Bits 2..0: WDPS[2:0] – Watchdog Timer Prescaler Selection

The WDPS value determines the watchdog time-out period.

WDPS[2:0]

Timeout at VCC = 3V/25°C

Typical

Minimum

0

0

0

1 ms

0.85 ms

0

0

1

4 ms

3.4 ms

0

1

0

32 ms

27 ms

0

1

1

2.1s

1.75s

1

0

0

4.2s

3.5s

1

0

1

16.8s

14s

1

1

0

134s

110s

1

1

1

268s

220s