2.12.4 sEEPromTrxConfig eepTrxConf

The sEEPromTrxConfig eepTrxConf variable contains the general transceiver configurations.

clkConfig

The clkConfig variable contains the clock configuration. See Clock Initialization for a functional description, and System Clock and Clock Options for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0015

clkConfig

——

SRCAO

FRCAO

—

CLKOEN

CLKOS[1:0]

Bits 7..6: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 5: SRCAO – SRC Always On

0 = SRC “always on” disabled

1 = SRC “always on” enabled

This bit is copied to the corresponding bit in the CMOCR hardware register.

Bit 4: FRCAO – FRC Always On

0 = FRC “always on” disabled

1 = FRC “always on” enabled

This bit is copied to the corresponding bit in the CMOCR hardware register.

Bit 3: Reserved Bits

This bit is reserved for future use and must be set to ‘0’.

Bit 2: CLKOEN – Clock Output Driver Enable to CLK_OUT

0 = Clock output driver disabled

1 = Clock output driver enabled

This bit is copied to the corresponding bit in the CLKOCR hardware register.

Bits 1..0: CLKOS[1:0] – Clock Output Select

CLKOS1

CLKOS0

Function

0

0

SRC clock is selected

0

1

FRC clock is selected

1

0

Reserved

1

1

XTO clock is selected

These bits are copied to the corresponding bits in the CLKOCR hardware register.

spiConfig

The spiConfig variable contains the SPI configuration. The settings are copied to the corresponding bits of the SPCR hardware register. See SPI Initialization for a functional description, and SPI – Serial Peripheral Interface for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0016

spiConfig

DORD

CPOL

CPHA

—————

Bit 7: DORD – Data Order

0 = MSB of the data word is transmitted first

1 = LSB of the data word is transmitted first

Bit 6: CPOL – Clock Polarity

When this bit is written to ‘1’, SCK is HIGH when idle. When CPOL is written to ‘0’, SCK is LOW when idle.

CPOL

Leading Edge

Trailing Edge

0

Rising

Falling

1

Falling

Rising

Bit 5: CPHA – Clock Phase

The settings of the clock phase bit (CPHA) determine if data is sampled on the leading (first) or trailing (last) edge of SCK.

CPHA

Leading Edge

Trailing Edge

0

Sample

Setup

1

Setup

Sample

Bits 4..0: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

sysConfig

The sysConfig variable contains power supply and interrupt settings. See Power Supply Settings and FIFO Interrupt Initialization for a functional description. The hardware descriptions can be found in Power Management and Data and Support FIFOs.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0017 sysConfig —— VS22V VS5V SFIFO_OFL_UFL_RX_disable DFIFO_OFL_UFL_RX_disable AVCCdisable LOWBATTdisable

Bits 7..6: Reserved Bits

These bits are reserved for future use and must be set to ‘0’.

Bit 5: VS22V – VS Power Amplifier 2.2V (only activated if VS5V = 1)

0 = VS power amplifier 3V

1 = VS power amplifier 2.2V

Bit 4: VS5V – Power Supply internal LDO

0 = 3V power supply – Directly supply PA via pin 8/VS_PA

1 = 5V power supply – Supply PA via pin 13/VS, internal LDO activated

VS5V

VS22V

VS Extern

VS Intern

0

0

3V

3V

0

1

Reserved

Reserved

1

0

5V

3V

1

1

5V

2.2V

Bit 3: SFIFO_OFL_UFL_RX_disable – Support FIFO Overflow Underflow RX Interrupt Disable

0 = SFIFO overflow/underflow RX interrupt enabled

1 = SFIFO overflow/underflow RX interrupt disabled

Bit 2: DFIFO_OFL_UFL_RX_disable – Data FIFO Overflow Underflow RX Interrupt Disable

0 = DFIFO overflow/underflow RX interrupt enabled

1 = DFIFO overflow/underflow RX interrupt disabled

Bit 1: AVCCdisable – AVCC Low Disable

0 = AVCCLOW enabled

1 = AVCCLOW disabled

Bit 0: LOWBATTdisable – Low Battery Disable

0 = LOWBATT enabled

1 = LOWBATT disabled

clkOutDiv

The clkOutDiv variable is a copy of the clock output divider register (CLKOD) and contains the output clock divider configuration. CLKOD must be multiplied by 2 to get the actual divider value. See Clock Initialization for a functional description, and System Clock and Clock Options for a hardware description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x0018

clkOutDiv

CLKOD[7:0]

Bits 7..0: CLKOD[7:0] – Clock Output Divider

sysStartConfig

The sysStartConfig variable contains the system mode configuration for the operating mode entered after system initialization. Tune and check functions are not performed when IDLEMode is selected as OPM. Table 2-1 shows which options are available for the selected operation mode.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0019 sysStartConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1:0]

Bit 7: RF_CAL – RF Calibration at System Start

0 = RF calibration at system start disabled

1 = RF calibration at system start enabled

Bit 6: ANT_TUNE – Antenna Tuning at System Start

0 = Antenna tuning at system start disabled

1 = Antenna tuning at system start enabled

Bit 5: VCO_TUNE – VCO Tuning at System Start

0 = VCO tuning at system start disabled

1 = VCO tuning at system start enabled

Bit 4: IDLEModeSelector – IDLEMode Selector

0 = IDLEMode(RC) selected

1 = IDLEMode(XTO) selected

Bit 3: Reserved Bit

This bit is reserved for future use and must be set to ‘0’.

Bit 2: TMDEN – Transparent Mode Data Enable

0 = Buffered mode is enabled

1 = Transparent mode is enabled

Bits 1..0: OPM[1:0] – Operating Mode after System Init

OPM1

OPM0

Function

0

0

IDLEMode

0

1

TXMode

1

0

RXMode

1

1

PollingMode

sysStartSvcChConfig

The sysStartSvcChConfig variable contains the service/channel configuration for the operating mode that is entered after system initialization.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x001A sysStartSvcChConfig enaPathB enaPathA Ch[1:0] — Ser[2:0]

Bit 7: enaPathB – Enable Path B

0 = Path B disabled

1 = Path B enabled

Bit 6: enaPathA – Enable Path A

0 = Path A disabled

1 = Path A enabled

Bits 5..4: Ch[1:0] – Channel[1:0]

Ch1

Ch0

Function

0

0

Channel 0

0

1

Channel 1

1

0

Channel 2

1

1

Invalid, set to channel 0

Bit 3: Reserved Bits

This bit is reserved for future use and must be set to ‘0’.

Bits 2..0: Ser[2:0] – Service[2:0]

Ser2

Ser1

Ser0

Function

0

0

0

Service 0

0

0

1

Service 1

0

1

0

Service 2

0

1

1

Service 3

1

0

0

Service 4

1

0

1

Invalid, set to service 0

1

1

0

Invalid, set to service 0

1

1

1

Invalid, set to service 0

svcInitConf

The svcInitConf variable contains the SRAM service initialization configuration. See SRAM Service Initialization for a functional description.

Address

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0x001B

svcInitConf

UpdateSvc4

eepSvc[1:0]

1

UpdateSvc3

eepSvc[1:0]

0

Bit 7: UpdateSvc4 – Update Flag Service 4

0 = Service 4 (SRAM) is not initialized

1 = Service 4 (SRAM) is initialized

Bits 6..5: eepSvc[1:0] – EEPROM Service Identifier

Number of EEPROM service that is used for initialization of service 4 (SRAM)

Bit 4: 1 – must always be ‘1’

Bit 3: UpdateSvc3 – Update Flag Service 3

0 = Service 3 (SRAM) is not initialized

1 = Service 3 (SRAM) is initialized

Bits 2..1: eepSvc[1:0] – EEPROM Service Identifier

Number of EEPROM service that is used for initialization of service 3 (SRAM)

Bit 0: 0 – must always be ‘0’