3.10.11.10.1 SPMCSR – Store Program Memory Control and Status Register
| Name: | SPMCSR |
| Offset: | 0x03C |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPMIE | WDCE | BLBSET | PGWRT | PGERS | SELFPRGEN | ||||
| Access | R/W | R | R | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SPMIE SPM Interrupt Enable
1’ and the I bit in the SREG is set, the SPM ready interrupt
is enabled. The SPM ready interrupt is executed as long as the SELFPRGEN bit in the
SPMCSR register is cleared.Bit 6 – Reserved Bit
0’.Bit 5 – Reserved Bit
0’.Bit 4 – WDCE Watchdog Change Enable
1’, the
hardware clears WDCE after four clock cycles.Bit 3 – BLBSET Boot Lock Bit Set
1’ at the same time as SELFPRGEN, the next LPM instruction
within three clock cycles returns lock bits or fuse bits in the destination
register. The BLBSET and SELFPRGEN bits automatically clear upon completion of
reading the lock bits or if no LPM instruction is executed within three CPU
cycles.Bit 2 – PGWRT Page Write
1’ at the same time as SELFPRGEN, the next SPM instruction
within four clock cycles executes a page write, with the data stored in the
temporary buffer. The page address is taken from the high part of the Z pointer. The
data in R1 and R0 are ignored. The PGWRT bit auto-clears upon completion of a page
write or if no SPM instruction is executed within four clock cycles. The CPU is
stopped during the entire page write operation.Bit 1 – PGERS Page Erase
1’ at the same time as SELFPRGEN, the next SPM instruction
within four clock cycles executes a page erase. The page address is taken from the
high part of the Z pointer. The data in R1 and R0 are ignored. The PGERS bit
auto-clears upon completion of a page erase or if no SPM instruction is executed
within four clock cycles. The CPU is stopped during the entire page write
operation.Bit 0 – SELFPRGEN Self Programming Enable
If only SELFPRGEN is written, the subsequent SPM instruction stores the value from R1:R0 in the temporary page buffer addressed by the Z pointer. The LSB of the Z pointer is ignored. The SELFPRGEN bit auto-clears upon completion of an SPM instruction or if no SPM instruction is executed within four clock cycles. During page erase and page write, the SELFPRGEN bit remains high until the operation is completed.