2.7.5.4 VCO Tuning

The VCO must be calibrated before it can be used in the fractional-N PLL; otherwise, the analog control voltage may lie outside the operating range of the charge pump and the fractional-N PLL will not lock.

If at least one of the following conditions is true, a VCO tuning must be initiated:

It is generally recommended to activate the VCO tuning for any TXMode start-up.

As long as no VCO tuning process was performed after the power-on, an initialization value is used from the EEPROM. The value can be configured independently for each service in the eepServices.FEVCT.FEVCT[3:0] variables. The default value is 7.

Address Service0 Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x00D0 FEVCT — — — — FEVCT[3:0]

An automatic VCO tuning process can be activated at the following time points:

During the start-up of TXMode as the operation mode after the system start if enabled in eepTrxConf.sysStartConfig.VCO_TUNE.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0019 sysStartConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1:0]

During the start-up of TXMode via the SPI command “Set System Mode”, see Set System Mode. From IDLEMode via the SPI command “Calibrate and Check”, see Calibrate and Check.