21.3.2 SENT1 Control Register 2

Name: SENT1CON2L
Offset: 0x084

Bit 15141312111098 
 SENT1CON2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SENT1CON2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – SENT1CON2[15:0] SENT1 Control Register 2 bits

The SENT1CON2L register is a 16-bit readable and writable register.

Transmit mode:

Stores the 16-bit value for TICKTIME[15:0], the period of the tick clock generator.

Receive mode:

Stores the 16-bit value for SYNCMAX[15:0], the maximum time interval for a valid Sync period.