2.8 Unused I/Os
Unused I/O pins should be configured as outputs and driven to a logic low state.
Alternatively, connect a 1k to 10k resistor between VSS and unused pins, and drive the output to logic low.
Unused I/O pins should be configured as outputs and driven to a logic low state.
Alternatively, connect a 1k to 10k resistor between VSS and unused pins, and drive the output to logic low.
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.