2 64-Pin 9x9mm VGQFN (8QW)
- These pins are specific to the MOSFET gate driver module.
- The pin is connected to a device interconnect.
- The pin has no electrical connection to the device but is recommended to be connected to VSS in the PCB design to improve thermal dissipation.
| Pin | Function | Pin | Function |
|---|---|---|---|
|
1 |
LSA |
35 |
RP56/ASDA1/SCK2/RC8 |
|
2 |
LSB |
36 |
RP57/ASCL1/SDI2/RC9 |
|
3 |
LSC |
37 | RP72/SDO2/PCI19/RD8 |
|
4 |
VBOOT |
38 | VSS |
|
5 |
HVSS |
39 | VDD |
|
6 |
VREG |
40 |
PGD3/RP37/RB5 |
|
7 |
HVDD |
41 |
PGC3/RP38/RB6 |
|
8 |
CAP2 |
42 |
AN2/RP39/RB7 |
|
9 |
CAP1 |
43 |
PGD1/AN10/RP40/SCL1/RB8 |
|
10 |
N/C(1) |
44 |
PGC1/AN11/RP41/SDA1/RB9 |
|
11 |
MCLR |
45 |
RP52/RC4 |
|
12 |
VSS |
46 |
N/C |
|
13 |
ANN0/RP77/RD13 |
47 |
RP53/RC5 |
|
14 |
AN12/RP48/RC0 |
48 |
N/C |
|
15 |
OA1OUT/AN0/CMP1A/IBIAS0/RA0 |
49 |
RP58/RC10 |
|
16 | OA1IN-/AN16/RA1 |
50 |
N/C |
|
17 |
OA1IN+/AN9/RA2 |
51 |
RP59/RC11 |
|
18 |
DACOUT/AN3/CMP1C/RA3 |
52 |
VDD |
|
19 |
OA3OUT/AN4/IBIAS3/RA4 |
53 |
N/C(1) |
|
20 |
AVdd |
54 |
N/C(1) |
|
21 | AVSS |
55 | WAKE |
|
22 |
OA3IN-/AN13/CMP1B/ISRC0/RP49/RC1 |
56 | PHA |
|
23 |
OA3IN+/AN14/ISRC1/RP50/RC2 |
57 |
HSA |
|
24 | AN19/IBIAS1/RP54/RC6 |
58 |
VBA |
|
25 | VDD |
59 |
PHB |
|
26 |
VSS |
60 |
HSB |
|
27 | AN15/CMP2A/IBIAS2/RP51/RC3 |
61 |
VBB |
|
28 |
OSCI/CLKI/AN5/RP32/RB0 |
62 |
PHC |
|
29 |
OSCO/CLKO/AN6/RP33/RB1 |
63 |
HSC |
|
30 | AN18/ISRC3/RP74/RD10 |
64 |
VBC |
|
31 | AN7/ISRC2/RP55/RC7 |
65 |
VSS(2) |
|
32 | OA2OUT/AN1/CMP1D/CMP2D/RP34/INT0/RB2 |
66 | HVSS(2) |
|
33 |
PGD2/OA2IN-/AN8/RP35/RB3 |
67 |
N/C(3) |
|
34 | PGC2/OA2IN+/AN17/RP36/RB4 | ||
| Legend: RPn represents remappable pins for the Peripheral
Pin Select (PPS) function. Note:
| |||