27.1.1 Current Bias Generator Control Register
| Name: | BIASCON |
| Offset: | 0x8F0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| I10EN3 | I10EN2 | I10EN1 | I10EN0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 15 – ON Current Bias Module Enable bit
| Value | Description |
|---|---|
1 |
Module is enabled |
0 |
Module is disabled |
Bit 3 – I10EN3 10 μA Enable for Output 3 bit
| Value | Description |
|---|---|
1 |
10 μA output is enabled |
0 |
10 μA output is disabled |
Bit 2 – I10EN2 10 μA Enable for Output 2 bit
| Value | Description |
|---|---|
1 |
10 μA output is enabled |
0 |
10 μA output is disabled |
Bit 1 – I10EN1 10 μA Enable for Output 1 bit
| Value | Description |
|---|---|
1 |
10 μA output is enabled |
0 |
10 μA output is disabled |
Bit 0 – I10EN0 10 μA Enable for Output 0 bit
| Value | Description |
|---|---|
1 |
10 μA output is enabled |
0 |
10 μA output is disabled |