25.1 Features
- Behavior is Step Command Driven:
- Step commands are eight bits wide
- Commands are Stored in a Step Queue:
- Queue depth is up to 32 entries
- Programmable Step execution time (Step delay)
- Supports the Command Sequence Loop:
- Can be nested one-level deep
- Conditional or unconditional loop
- Two 16-bit loop counters
- 15 Hardware Input Triggers:
- Sensitive to either positive or negative edges, or a high or low level
- One Software Input Trigger
- Generates Up to 32 Unique Output Trigger Signals
- Generates Two Types of Trigger Outputs:
- Individual
- Broadcast
- Strobed Output Port for Literal Data Values:
- 5-bit literal write (literal part of a command)
- 16-bit literal write (literal held in the PTGL0 register)
- Generates up to Ten Unique Interrupt Signals
- Two 16-Bit General Purpose Timers
- Flexible Self-Contained Watchdog Timer (WDT) to Set an Upper Limit to Trigger Wait Time
- Single-Step Command Capability in Debug Mode
- Selectable Clock (System, Pulse-Width Modulator (PWM) or ADC)
- Programmable Clock Divider
Note:
- Dedicated Watchdog Timer for the PTG module, independent of the device Watchdog Timer.
- Some devices support only PTGBTE[15:0] (16 outputs).