Bits 14:12 – DS4[2:0] Data Selection MUX 4 Signal Selection
bits
Value
Description
111
SCCP3
auxiliary out
110
SCCP1
auxiliary out
101
CLCIND RP
pin
100
Reserved
011
SPI1 Input (SDI)(1)
010
Reserved
001
CLC2
output
000
PWM Event
A
Bits 10:8 – DS3[2:0] Data Selection MUX 3 Signal Selection
bits
Value
Description
111
SCCP4 OC
output
110
SCCP3 OC
output
101
CLC4
out
100
UART1 RX
011
SPI1 Output
(SDO)(1)
010
Comparator 2
output
001
CLC1
output
000
CLCINC I/O
pin
Bits 6:4 – DS2[2:0] Data Selection MUX 2 Signal Selection
bits
Value
Description
111
SCCP2 OC
output
110
SCCP1 OC
output
101
SCCP2
trigger
100
SCCP1
trigger
011
UART1
TX
010
Comparator 1
output
001
Reserved
000
CLCINB I/O
pin
Bits 2:0 – DS1[2:0] Data Selection MUX 1 Signal Selection
bits
Value
Description
111
SCCP4
auxiliary out
110
SCCP2
auxiliary out
101
Reserved
100
REFCLKO
output
011
INTRC/LPRC
clock source
010
CLC3
out
001
FCY
000
CLCINA I/O
pin
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.