28.1.2 Op Amp Control Register High

Name: AMPCON1H
Offset: 0x8DE

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      NCHDIS3NCHDIS2NCHDIS1 
Access R/WR/WR/W 
Reset 000 

Bit 2 – NCHDIS3 Op Amp #3 N Channel Disable bit

ValueDescription
1

Disables Op Amp #3 N channels input stage; reduced INL, but lowered input voltage range

0

Wide input range for Op Amp #3

Bit 1 – NCHDIS2 Op Amp #2 N Channel Disable bit

ValueDescription
1

Disables Op Amp #2 N channels input stage; reduced INL, but lowered input voltage range

0

Wide input range for Op Amp #2

Bit 0 – NCHDIS1 Op Amp #1 N Channel Disable bit

ValueDescription
1

Disables Op Amp #1 N channels input stage; reduced INL, but lowered input voltage range

0

Wide input range for Op Amp #1