4.1 Program Address Space

The program address memory space of the dsPIC33CDVL256MC506 family devices is 4M instructions. The space is addressable by a 24-bit value derived either from the 23-bit PC during program execution, or from table operation or Data Space remapping, as described in Interfacing Program and Data Memory Spaces.

User application access to the program memory space is restricted to the lower half of the address range (0x000000 to 0x7FFFFF). The exception is the use of TBLRD operations, which use TBLPAG[7] to permit access to calibration data and Device ID sections of the configuration memory space.

The program memory maps for the dsPIC33CDVL256MC506 family are shown in Figure 4-1 through Figure 4-3.

Figure 4-1. Program Memory Map for dsPIC33CDVLXXXMC506/106 and dsPIC33CDVXXXMC506/106 Devices(1)
Note:
  1. Memory areas are not shown to scale.
  2. Calibration data area must be maintained during programming.
  3. Calibration data area includes UDID, ICSP™ Write Inhibit and FBOOT registers’ locations.
  4. See Figure 4-2 and Figure 4-3 for details.
Figure 4-2. Program Memory Map for dsPIC33CDVL256MC506/106 and dsPIC33CDV256MC506/106 Devices
Figure 4-3. Program Memory Map for dsPIC33CDVL128MC506/106 and dsPIC33CDV128MC506/106 Devices