3.5.20 Core Control Register
- This bit is always read as ‘
0’. - The IPL3 bit is concatenated with the IPL[2:0] bits (SR[7:5]) to form the CPU Interrupt Priority Level.
Legend: C = Clearable bit
| Name: | CORCON |
| Offset: | 0x44 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VAR | US[1:0] | EDT | DL[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SATA | SATB | SATDW | ACCSAT | IPL3 | SFA | RND | IF | ||
| Access | R/W | R/W | R/W | R/W | R/C | R | R/W | R/W | |
| Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – VAR Variable Exception Processing Latency Control bit
| Value | Description |
|---|---|
1 |
Variable exception processing is enabled. |
0 |
Fixed exception processing is enabled. |
Bits 13:12 – US[1:0] DSP Multiply Unsigned/Signed Control bits
| Value | Description |
|---|---|
11 |
Reserved |
10 |
DSP engine multiplies are mixed sign. |
01 |
DSP engine multiplies are unsigned. |
00 |
DSP engine multiplies are signed. |
Bit 11 – EDT
Early DO Loop Termination Control
bit(1)
| Value | Description |
|---|---|
1 |
Terminates executing |
0 |
No effect |
Bits 10:8 – DL[2:0]
DO Loop Nesting Level Status bits
| Value | Description |
|---|---|
111 |
Seven |
. . . |
|
001 |
One |
000 |
Zero |
Bit 7 – SATA ACCA Saturation Enable bit
| Value | Description |
|---|---|
1 |
Accumulator A saturation is enabled. |
0 |
Accumulator A saturation is disabled. |
Bit 6 – SATB ACCB Saturation Enable bit
| Value | Description |
|---|---|
1 |
Accumulator B saturation is enabled. |
0 |
Accumulator B saturation is disabled. |
Bit 5 – SATDW Data Space Write from DSP Engine Saturation Enable bit
| Value | Description |
|---|---|
1 |
Data Space write saturation is enabled. |
0 |
Data Space write saturation is disabled. |
Bit 4 – ACCSAT Accumulator Saturation Mode Select bit
| Value | Description |
|---|---|
1 |
9.31 saturation (super saturation) |
0 |
1.31 saturation (normal saturation) |
Bit 3 – IPL3 CPU Interrupt Priority Level Status 3 bit (2)
| Value | Description |
|---|---|
1 |
CPU Interrupt Priority Level is greater than 7. |
0 |
CPU Interrupt Priority Level is 7 or less. |
Bit 2 – SFA Stack Frame Active Status bit
| Value | Description |
|---|---|
1 |
Stack frame is active; W14 and W15 address 0x0000 to 0xFFFF, regardless of DSRPAG. |
0 |
Stack frame is not active; W14 and W15 address the base Data Space. |
Bit 1 – RND Rounding Mode Select bit
| Value | Description |
|---|---|
1 |
Biased (conventional) rounding is enabled. |
0 |
Unbiased (convergent) rounding is enabled. |
Bit 0 – IF Integer or Fractional Multiplier Mode Select bit
| Value | Description |
|---|---|
1 |
Integer mode is enabled for DSP multiply. |
0 |
Fractional mode is enabled for DSP multiply. |