17.7.7 Event Control
| Name: | EVCTRL |
| Offset: | 0x13 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CFDEO | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CFDEO Clock Failure Detector Event Output Enable
This bit indicates whether the Clock Failure detector event output is enabled or not and an output event will be generated when the Clock Failure detector detects a clock failure
| Value | Description |
|---|---|
| 0 | Clock Failure detector event output is disabled and no event will be generated. |
| 1 | Clock Failure detector event output is enabled and an event will be generated. |