5.12.2.2 Watchdog Configuration Register 2

Name: WDCR2
Offset: 0x22
Reset: 0x41
Property: R/W

Bit 76543210 
 WWDP [7:4]WRPL [3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000001 

Bits 7:4 – WWDP [7:4]

Watchdog Period Configuration bits (in ms, prescale factor = 1, ±20%):
ValueDescription
1000 8
0001 16
0010 32
0011 64
0100 128 (default)
1101 256
1110 1024
0111 4096

Bits 3:0 – WRPL [3:0]

Watchdog Reset Pulse Length bits (in ms, ±20%):
ValueDescription
1000 1.25
0001 4.3 (default)
0010 11.25
1011 22.5
0100 45
1101 67.5
1110 112.5
0111 170