5.12.2.1 Watchdog Configuration Register 1
| Name: | WDCR1 |
| Offset: | 0x21 |
| Reset: | 0x42 |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDC [7:5] | WDPRE [4:3] | WDSLP | WDLW | Reserved | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0 | |
Bits 7:5 – WDC [7:5]
(Submit Feedback)| Value | Description |
|---|---|
| 001 | OFF mode |
| 010 | Time-out mode (default) |
| 100 | Window mode |
Bits 4:3 – WDPRE [4:3]
(Submit Feedback)| Value | Description |
|---|---|
| 00 | Watchdog prescale factor 1 (default) |
| 01 | Watchdog prescale factor 1.5 |
| 10 | Watchdog prescale factor 2.5 |
| 11 | Watchdog prescale factor 3.5 |
Bit 2 – WDSLP
(Submit Feedback)| Value | Description |
|---|---|
| 1 | Set to ‘1’ to let the window watchdog run in Sleep mode. |
| 0 | Set to ‘0’ to stop the window watchdog from running in Sleep mode. |
Bit 1 – WDLW
(Submit Feedback)| Value | Description |
|---|---|
| 1 | After LH is released, the WDT is reset, and the first trigger window is long (tLW). |
| 0 | After LH is released, the WDT is reset, and the first trigger window is standard (as configured by WDPRE and WWDP). |
Bit 0 – Reserved
(Submit Feedback)Reserved, do not modify reset value!