1.1.3.4.17 DRV_RF215_TX_HANDLE_INVALID Macro
C
#define DRV_RF215_TX_HANDLE_INVALID ((DRV_RF215_TX_HANDLE)(-1))
Summary
Definition of an invalid transmission handle.
Description
This is the definition of an invalid transmission handle. An invalid transmission handle is returned by DRV_RF215_TxRequest function if the request was not successful. It can happen due to invalid arguments, invalid driver handle, or lack of space in the queue.
Remarks
None.