1.1.3.4.32 DRV_RF215_TX_TIME_MODE Enum
C
typedef enum
{
/* Absolute time, referred to system 64-bit counter */
TX_TIME_ABSOLUTE = 0,
/* Relative time, referred to current system time */
TX_TIME_RELATIVE = 1,
} DRV_RF215_TX_TIME_MODE;Summary
Defines the available TX time modes.
Description
This data type defines the list of available transmission time modes. It is used as parameter in TX request.
Remarks
None.