1.1.3.4.11 DRV_RF215_TxCancel Function
C
DRV_RF215_TX_HANDLE DRV_RF215_TxRequest (
DRV_HANDLE drvHandle,
DRV_RF215_TX_REQUEST_OBJ* reqObj,
DRV_RF215_TX_RESULT* result
);Summary
Allows a client to cancel a previously requested transmission.
Description
This routine allows a client to cancel a previously requested transmission.
Precondition
DRV_RF215_Open must have been called to obtain a valid opened driver handle.
DRV_RF215_TxRequest must have been called to obtain a valid TX handle.
Parameters
| Param | Description |
|---|---|
| drvHandle | A valid open-instance handle, returned from the driver's open routine. |
| txHandle | A valid transmission handle returned from DRV_RF215_TxRequest. |
Returns
None.
Example
DRV_HANDLE drvRf215Handle; // returned from DRV_RF215_Open DRV_RF215_TX_HANDLE txReqHandle; // returned from DRV_RF215_TxRequest DRV_RF215_TxCancel(drvRf215Handle, txReqHandle);
Remarks
If transmission has already started it will be aborted before completion.