1.1.3.4.13 DRV_RF215_GetPibSize Function
C
uint8_t DRV_RF215_GetPibSize(DRV_RF215_PIB_ATTRIBUTE attr);Summary
Gets size of PIB attribute.
Description
This routine allows to get the size in bytes of a PIB (PHY Information Base) attribute of the RF215 Driver.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| attr | A valid RF215 Driver PIB attribute (see DRV_RF215_PIB_ATTRIBUTE). |
Returns
Size of PIB attribute in bytes. 0 if invalid PIB attribute.
Example
uint8_t pibSize; pibSize = DRV_RF215_GetPibSize(RF215_PIB_PHY_BAND_OPERATING_MODE);
Remarks
None.