1.1.3.4.31 DRV_RF215_PHY_CCA_MODE Enum
C
typedef enum
{
/* Energy above threshold only */
PHY_CCA_MODE_1 = 0,
/* Carrier sense only */
PHY_CCA_MODE_2 = 1,
/* Energy above threshold and carrier sense */
PHY_CCA_MODE_3 = 2,
/* ALOHA. CCA always reports idle medium */
PHY_CCA_MODE_4 = 3,
/* Transmit always, even if payload reception in progress */
PHY_CCA_OFF = 4,
} DRV_RF215_PHY_CCA_MODE;Summary
Defines the available PHY CCA (Clear Channel Assessment) modes.
Description
This data type defines the list of available PHY CCA (Clear Channel Assessment) modes in RF215 driver, as defined in 802.15.4. It is used as parameter in TX request.
Remarks
None.