1.1.3.4.18 DRV_RF215_TRX_ID Enum
C
typedef enum
{
RF215_TRX_ID_RF09 = 0,
RF215_TRX_ID_RF24 = 1,
} DRV_RF215_TRX_ID;Summary
Defines the available RF215 transceivers.
Description
This data type defines the available RF215 transceivers (Sub-GHz and 2.4GHz). It is used in DRV_RF215_Open to identify the transceiver to be used by the client.
Remarks
The availability of each transceiver is enabled via MCC.