1.1.3.4.26 DRV_RF215_FSK_MOD_ORD Enum
C
typedef enum
{
/* 2-FSK. Frequency deviations: {-fdev, +fdev} */
FSK_MOD_ORD_2FSK = 0,
/* 4-FSK. Frequency deviations: {-fdev, -fdev/3, +fdev/3, +fdev} */
FSK_MOD_ORD_4FSK = 1,
} DRV_RF215_FSK_MOD_ORD;Summary
Defines the available FSK modulation orders.
Description
This data type defines the list of available modulation orders for the RF215 FSK PHY.
Remarks
The interpretation of modulation index for 4-FSK is slightly different to 802.15.4 specification. 4-FSK and modIdx=0.33 (in 802.15.4) is equivalent to 4-FSK and modIdx=1.0 (in RF215).
For 4-FSK, the RF215 has the following restriction: modIdx >= 1.0.