1.1.3.4.27 DRV_RF215_OFDM_BW_OPT Enum
C
typedef enum
{
/* Option 1: Nominal bandwidth 1094 kHz, 96 data tones, 8 pilot tones */
OFDM_BW_OPT_1 = 0,
/* Option 2: Nominal bandwidth 552 kHz, 48 data tones, 4 pilot tones */
OFDM_BW_OPT_2 = 1,
/* Option 3: Nominal bandwidth 281 kHz, 24 data tones, 2 pilot tones */
OFDM_BW_OPT_3 = 2,
/* Option 4: Nominal bandwidth 156 kHz, 12 data tones, 2 pilot tones */
OFDM_BW_OPT_4 = 3,
} DRV_RF215_OFDM_BW_OPT;Summary
Defines the available OFDM bandwidth options.
Description
This data type defines the list of available bandwidth options for the RF215 OFDM PHY, as defined in 802.15.4.
Remarks
None.