1.1.3.4.12 DRV_RF215_SetChannelRequest Function
C
void DRV_RF215_SetChannelRequest (
DRV_HANDLE drvHandle,
uint64_t timeCount,
uint16_t channelNum,
DRV_RF215_TX_TIME_MODE timeMode
);Summary
Allows a client to request RX frequency channel switch at specified time.
Description
This routine allows a client to request a RX frequency channel switch at specified time. Result will be notified by callback.
Precondition
DRV_RF215_Open must have been called to obtain a valid opened driver handle.
Parameters
| Param | Description |
|---|---|
| drvHandle | A valid open-instance handle, returned from the driver's open routine. |
| timeCount | Frequency channel switch time, referred to system 64-bit time counter. |
| channelNum | Frequency channel number to set. |
| timeMode | Set channel time mode (absolute/relative). |
Returns
None.
Example
DRV_HANDLE drvRf215Handle; // returned from DRV_RF215_Open // Switch to channel 8 in 100 ms DRV_RF215_SetChannelRequest(drvRf215Handle, 100000, 8, TX_TIME_RELATIVE);
Remarks
This function is only available if "Frequency hopping support" is enabled via MCC.