2.1.4.42 DRV_MCMETROLOGY_AFE_EVENTS Struct
C
typedefstruct {
uint16_t swell;
uint16_t sag;
uint16_t creep;
uint16_t phActive;
} DRV_MCMETROLOGY_AFE_EVENTS;SummaryIdentifies all events related to metrology library.
DescriptionField description:
- swell. A bitmap of the Voltage SWELL Detected Flag for Channels (bit 0 corresponds to Channel 0). The result is updated just for the channels configured as voltage. "1" means that voltage Swell x is detected.
- sag. A bitmap of the Voltage SAG Detected Flag for Channels (bit 0 corresponds to Channel 0). The result is updated just for the channels configured as voltage. "1" means that voltage Sag x is detected.
- creep. A bitmap of the CREEP Detected Flag for Channel x (bit 0 corresponds to Channel 0). The result is updated just for the channels configured as current. "1" means that voltage Creep x is detected.
- phActive. A bitmap of the Phase Detected Flag for Channel x (bit 0 corresponds to Channel 0). "1" means that Phase x is active.
None.