2.1.4.36 DRV_MCMETROLOGY_CHANNEL_MEASURE_TYPE Enum
C
typedefenum {
CHN_MEASURE_RMS = 0,
CHN_MEASURE_RMS_F,
CHN_MEASURE_MAX,
CHN_MEASURE_FREQ,
CHN_MEASURE_TYPE_NUM
} DRV_MCMETROLOGY_CHANNEL_MEASURE_TYPE;SummaryIdentifies all types of power channel measurements.
DescriptionValues are calculated both including all harmonics and fundamental only (F added at the end of magnitude name), where:
- RMS = Voltage/Current RMS value, fundamental + harmonics
- RMS_F = Voltage/Current RMS value, fundamental only
- MAX = Maximum Voltage/Current value during the measurement interval
- FREQ = Frequency, fundamental only