2.1.4.14 DRV_MCMETROLOGY_GetControlData Function
C
DRV_MCMETROLOGY_REGS_CONTROL * DRV_MCMETROLOGY_GetControlData (void);SummaryGet the pointer to the control registers of the metrology library application running on the second processor.
DescriptionControl registers are
acting as 32-bit metrology input control registers. For a detailed description
of the control registers, refer to the drv_metrology_regs.h
header file.
None.
ReturnsPointer to the 32-bit metrology input control registers.
Example /* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_MCMETROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_MCMETROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_MCMETROLOGY_GetAccData();
app_metrologyData.pMetHarData = DRV_MCMETROLOGY_GetHarData();RemarksNone.