2.1.4.37 DRV_MCMETROLOGY_POWER_MEASURE_TYPE Enum

C
typedefenum {
    POW_MEASURE_P = 0,
    POW_MEASURE_P_F,
    POW_MEASURE_Q,
    POW_MEASURE_Q_F,
    POW_MEASURE_ANGLE,
    POW_MEASURE_TYPE_NUM
} DRV_MCMETROLOGY_POWER_MEASURE_TYPE;
Summary

Identifies all types of power source measurements.

Description

Values are calculated both including all harmonics and fundamental only (F added at the end of magnitude name), where:

  • P = Active power value, fundamental + harmonics
  • P_F = Active power value, fundamental only
  • Q = Reactive power value, fundamental + harmonics
  • Q_F = Reactive power value, fundamental only
  • ANGLE = Angle between the voltage and current vectors