2.1.4.28 DRV_MCMETROLOGY_CHANNEL Struct
C
typedefstruct {
char *name;
DRV_MCMETROLOGY_GAIN_TYPE gain;
DRV_MCMETROLOGY_SENSOR_TYPE sensorType;
} DRV_MCMETROLOGY_CHANNEL;SummaryDescribes the channel configuration.
DescriptionField description:
- name. Pointer to a string that contents the name of the channel according to the MCC configuration.
- Channel Gain. Gain selected for use in the ADC front-end.
- sensorType. Describes the sensor type.
None.