2.1.4.25 DRV_MCMETROLOGY_GetAFEDescription Function
C
DRV_MCMETROLOGY_AFE_TYPE DRV_MCMETROLOGY_GetAFEDescription (void);SummaryGet the Analog Front End (AFE) type.
DescriptionAFE
type could be used to get information about the typology of
the connected devices. For a detailed description of the AFE
types, refer to the
drv_mcmetrology_definitions.h
header
file.
None.
ReturnsAFE type.
Example /* Get Analog Front End type */
app_metrologyData.afeType = DRV_MCMETROLOGY_GetAFEDescription();RemarksNone.