2.1.4.16 DRV_MCMETROLOGY_GetStatusData Function

C
DRV_MCMETROLOGY_REGS_STATUS * DRV_MCMETROLOGY_GetStatusData(void);
Summary

Get the pointer to the status registers of the metrology library application running on the second processor.

Description

The Metrology library generates primary 32-bit output measurement quantities for each measurement interval. For a detailed description of the status registers, refer to the drv_mcmetrology_regs.h header file.

Parameters

None.

Returns

Pointer to the 32-bit metrology output measurement quantities for each measurement interval.

Example
    /* Get Pointers to metrology data regions */
    app_metrologyData.pMetControl = DRV_MCMETROLOGY_GetControlData();
    app_metrologyData.pMetStatus = DRV_MCMETROLOGY_GetStatusData();
    app_metrologyData.pMetAccData = DRV_MCMETROLOGY_GetAccData();
    app_metrologyData.pMetHarData = DRV_MCMETROLOGY_GetHarData();
Remarks

None.