2.1.4.41 DRV_MCMETROLOGY_HARMONIC_ANALYSIS Struct

C
typedefstruct {
    DRV_MCMETROLOGY_HARMONICS_RMS * pHarmonicAnalysisResponse;
    uint32_t harmonicNumReq;
    uint8_t integrationPeriods;
    bool  running;
    bool holdRegs;
} DRV_MCMETROLOGY_HARMONIC_ANALYSIS;
Summary

Internal data used to perform the harmonic analysis.

Description

Field description:

  • pHarmonicAnalysisResponse. Pointer to store the result of the Harmonic Analysis.
  • harmonicNumReq. Store the harmonic order to be analyzed.
  • integrationPeriods. Indicate the number of integration periods that must be waited until get the response
  • running: Flag to indicate that harmonic analysis is in process.
  • holdRegs. Flag to hold registered values even if a new integration period occurs.
Remarks

None.