2.1.4.18 DRV_MCMETROLOGY_GetHarData Function
DRV_MCMETROLOGY_REGS_HARMONICS * DRV_MCMETROLOGY_GetHarData (void);SummaryGet the pointer to the harmonic analysis registers of the metrology library application running on the second processor.
DescriptionHarmonic analysis
registers are acting as 32-bit metrology harmonic analysis
registers. The Metrology module shall generate the following
primary output measurement quantities for each measurement
interval, per-channel quantities. Internal scaling allows
accurate harmonic analysis for integration periods of up to
16 seconds for up to full-scale magnitude input waveforms.
For a detailed description of the harmonic analysis
registers, refer to the
drv_mcmetrology_regs.h header
file.
None.
ReturnsPointer to the 32-bit metrology harmonic analysis registers.
Example /* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_MCMETROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_MCMETROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_MCMETROLOGY_GetAccData();
app_metrologyData.pMetHarData = DRV_MCMETROLOGY_GetHarData();RemarksNone.